IESNA:LM-63-2002
[TEST]P1448534
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/8/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3ART24R709035D010 E3LCWW1WH
[LUMINAIRE]3in Adjustable LED luminaire with, R70 optic, 3500K CCT AND, 90CRI , E3LCWW1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1036
TILT=NONE
1 -1 1 38 21 1 1 -0.25 -0.25 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
509.2 553.4 597.5 641.7 688.8 735.9 780 830.1 886 927.2
965.5 989 994.9 994.9 983.2 930.2 900.7 838.9 750.6 656.4
571.1 488.6 412.1 338.5 279.6 229.6 191.3 153.1 117.7 85.4
58.9 32.4 14.7 2.9 0 0 0 0
509.2 553.4 597.5 644.6 688.8 732.9 780 830.1 883.1 924.3
959.6 986.1 997.9 997.9 977.3 933.1 900.7 830.1 741.8 650.5
562.2 485.7 406.2 338.5 279.6 229.6 188.4 150.1 117.7 85.4
58.9 32.4 14.7 2.9 0 0 0 0
509.2 553.4 591.7 635.8 677 718.2 759.4 803.6 844.8 880.1
909.6 930.2 930.2 924.3 915.4 886 815.4 750.6 680 603.4
526.9 456.3 391.5 323.8 267.9 220.8 182.5 144.2 111.9 82.4
55.9 32.4 14.7 2.9 0 0 0 0
509.2 547.5 585.8 624 659.4 691.7 727.1 753.6 777.1 797.7
806.5 803.6 788.9 780 765.3 732.9 688.8 641.7 600.5 529.8
471 412.1 356.2 300.2 253.1 206 167.8 132.5 103 76.5
53 29.4 14.7 2.9 0 0 0 0
509.2 547.5 576.9 606.4 632.9 659.4 680 694.7 700.6 703.5
697.6 682.9 659.4 650.5 629.9 600.5 568.1 529.8 479.8 432.7
391.5 347.3 303.2 259 214.9 179.6 147.2 117.7 91.3 67.7
47.1 29.4 14.7 5.9 0 0 0 0
509.2 538.7 565.2 585.8 603.4 618.1 627 627 624 615.2
597.5 574 550.4 538.7 518.1 488.6 462.1 429.8 388.6 350.3
315 273.8 238.4 203.1 173.7 147.2 123.6 103 82.4 61.8
44.2 26.5 14.7 5.9 0 0 0 0
509.2 532.8 550.4 565.2 571.1 574 574 565.2 553.4 532.8
512.2 485.7 459.2 447.4 432.7 403.3 367.9 347.3 329.7 285.5
247.3 217.8 191.3 167.8 147.2 126.6 108.9 91.3 73.6 55.9
38.3 26.5 14.7 5.9 2.9 0 0 0
509.2 524 535.7 541.6 538.7 532.8 521 506.3 488.6 465.1
438.6 415 388.6 379.7 365 335.6 303.2 282.6 250.2 229.6
206 182.5 161.9 144.2 126.6 111.9 97.1 82.4 67.7 53
38.3 26.5 14.7 5.9 2.9 0 0 0
509.2 518.1 518.1 515.1 506.3 494.5 476.9 456.3 432.7 409.2
385.6 359.1 332.6 320.8 306.1 279.6 256.1 235.5 211.9 194.3
173.7 159 141.3 126.6 114.8 103 88.3 76.5 61.8 50
35.3 23.5 14.7 8.8 2.9 0 0 0
509.2 509.2 503.4 494.5 476.9 459.2 435.6 412.1 385.6 362.1
338.5 312 291.4 279.6 264.9 244.3 223.7 203.1 185.4 167.8
153.1 141.3 129.5 117.7 106 94.2 82.4 70.6 58.9 47.1
35.3 23.5 14.7 8.8 2.9 0 0 0
509.2 506.3 497.5 482.7 465.1 441.5 418 391.5 367.9 341.5
317.9 294.4 270.8 262 250.2 229.6 209 191.3 173.7 159
147.2 132.5 123.6 111.9 100.1 91.3 79.5 67.7 55.9 44.2
32.4 23.5 14.7 8.8 2.9 0 0 0
509.2 503.4 491.6 471 450.4 426.8 400.3 373.8 350.3 323.8
297.3 276.7 253.1 247.3 232.5 214.9 197.2 179.6 164.8 150.1
138.3 126.6 117.7 106 97.1 88.3 79.5 67.7 55.9 44.2
32.4 23.5 14.7 8.8 2.9 0 0 0
509.2 494.5 476.9 453.3 426.8 397.4 370.9 344.4 315 291.4
267.9 247.3 226.7 220.8 209 191.3 176.6 161.9 147.2 135.4
126.6 114.8 106 97.1 91.3 82.4 73.6 64.8 53 41.2
32.4 23.5 14.7 8.8 2.9 0 0 0
509.2 488.6 462.1 435.6 406.2 373.8 344.4 315 291.4 264.9
244.3 223.7 206 200.2 188.4 173.7 159 147.2 135.4 126.6
114.8 106 100.1 91.3 85.4 76.5 70.6 61.8 50 41.2
29.4 23.5 14.7 8.8 2.9 0 0 0
509.2 485.7 453.3 420.9 385.6 356.2 326.7 297.3 267.9 247.3
226.7 206 191.3 182.5 173.7 159 147.2 135.4 126.6 117.7
108.9 100.1 94.2 88.3 82.4 73.6 64.8 58.9 50 38.3
29.4 20.6 14.7 8.8 2.9 0 0 0
509.2 476.9 441.5 409.2 373.8 338.5 309.1 279.6 253.1 232.5
209 194.3 176.6 170.7 161.9 150.1 138.3 126.6 117.7 108.9
103 94.2 88.3 82.4 76.5 70.6 61.8 55.9 47.1 38.3
29.4 20.6 14.7 5.9 2.9 0 0 0
509.2 473.9 435.6 397.4 359.1 326.7 294.4 264.9 241.4 220.8
200.2 182.5 167.8 161.9 153.1 141.3 129.5 120.7 111.9 106
97.1 91.3 85.4 79.5 73.6 67.7 61.8 53 44.2 38.3
29.4 20.6 11.8 5.9 2.9 0 0 0
509.2 471 429.8 391.5 353.2 317.9 285.5 259 232.5 209
191.3 176.6 161.9 156 147.2 135.4 126.6 117.7 108.9 103
94.2 88.3 82.4 76.5 70.6 64.8 58.9 53 44.2 35.3
26.5 17.7 11.8 5.9 0 0 0 0
509.2 468 426.8 385.6 347.3 312 279.6 253.1 226.7 206
185.4 170.7 156 153.1 144.2 132.5 120.7 114.8 106 100.1
94.2 88.3 82.4 73.6 70.6 61.8 58.9 50 44.2 35.3
26.5 17.7 11.8 5.9 0 0 0 0
509.2 468 423.9 385.6 344.4 309.1 276.7 250.2 223.7 203.1
185.4 167.8 156 150.1 144.2 132.5 120.7 111.9 106 97.1
91.3 85.4 79.5 73.6 67.7 61.8 58.9 50 44.2 35.3
26.5 17.7 11.8 5.9 0 0 0 0
509.2 468 423.9 382.7 344.4 309.1 276.7 247.3 223.7 203.1
182.5 167.8 156 150.1 141.3 132.5 120.7 111.9 103 97.1
91.3 85.4 79.5 76.5 70.6 61.8 55.9 50 41.2 35.3
26.5 17.7 11.8 2.9 0 0 0 0
